Marque: Hubbell Wiring Device-Kellems
No de catalogue: NP264AL
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
NP264AL
Couleur
Amande
Indicateur EU RoHs
Yes
Matériau
Nylon
Matériel - quincaillerie de montage
Screw Mounting
Nombre d'unités multiplex
4-Gang
Orientation
Vertical Mount
Spécifications
Taille
Standard
Type
4-Decorator
Type
Decorator
Type d'article
UPC
883778102684
Ãpaisseur
0.06
Taille
Standard
Indicateur EU RoHs
Yes
Norme(s) de l'industrie
UL Listed
Nombre d'unités multiplex
4-Gang
Orientation
Vertical Mount
Quantité dans l'emballage
10