
Marque: Bryant
No de catalogue: PHS075
Standard Product
Application
General Cable Pulling
Capacité de charge
1920
Catalog Number
PHS075
Construction
Woven
Force de rupture approximative
9,600 lbs
Indicateur EU RoHs
Yes
Matériau
Steel, Galvanized
Matériel - quincaillerie de montage
Non-Mounted
Série
Underground K-Type
Type
Closed Mesh, Double Weave
Type
Revolving Eye, Standard Length
UPC
781786280045
Fiche technique du câble
UL Listed Circuit Wire
Plage de diamètres de câbles
0.75 in-0.99 in
Taille du câble
.75-.99" (1.90-2.51)
Indicateur EU RoHs
Yes
Capacité de charge
1920
Force de rupture approximative
9,600 lbs