HUBBELL CANADA
Image of 5362G Prise double à lame droite, 20A, 5362G
Discontinué

Prise double à lame droite, 20A, 5362G

Marque: Hubbell Wiring Device-Kellems

No de catalogue: 5362G

Prise double à lame droite, qualité commerciale/industrielle, bipolaire, 3 fils, mise à la terre, 20A 125V, 5-20R.

  • Conception mince/compacte
  • Face à rainure de repérage
  • Contacts à triple essuyage

Self Grounding

Général

Application

Hubbell-Pro Extra Heavy Duty

Catalog Number

5362G

Conditions environnementales

Indoor Dry unless protected by additional means

Couleur

Gris

Indicateur EU RoHs

Yes

Matériau

Thermoplastic/Composite

Matériel - quincaillerie de montage

Screw Mounting

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminal wire leads identified in accordance with UL 498

Puissance max. (hp)

1

Série

Hubbell-PRO

Spécifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - PBT
  • Contacts - Brass
  • Face - Nylon
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Galvanized steel

Taille

Standard Sized Product

Température fonctionnement

Maximum continuous 75°C and minimum -40°C without Impact

Températures nominales

Maximum continuous 75°C; minimum -40°C (w/o impact)

Type

Finder Groove Face

Type

Standard Duplex

Type d'article

Traditional Duplex

Type de montage

Screw Mount

UPC

783585834993

Dimensions

Dimensions

3.28 po x 1.41 po x 1.09 po

Hauteur

1.09 in

Largeur

1.41 in

Longueur

3.28 in

Poids

0.2 lb

Taille

Standard Sized Product

Taille de l'afficheur

Standard Sized Product

Caractéristiques électriques

Connectivité

Back and Side Wired

Courant nominal

20 A

Courant nominal

20 A

Courant nominal

20 A

Description de la tension nominale

125 V

Phase

Single Phase

Puissance en Watts

1875 W

Résistance diélectrique

Withstands 2,000V minimum

Tension nominale

125 V

Lié au conducteur

Calibre des fils

#12 AWG to #10 AWG

Nombre de fils

3-Wire

Nombre de pôles

2-Pole

Certifications et conformité

Classe NEMA nominale

5-20R

Conditions environnementales

Indoor Dry unless protected by additional means

Indicateur EU RoHs

Yes

Norme(s) de l'industrie

UL File No. E2186, Certified to CSA 22.2, No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant

Normes - Conformité RoHS

CM

Liée à l'opération

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminal wire leads identified in accordance with UL 498

Puissance max. (hp)

1

Température fonctionnement

Maximum continuous 75°C and minimum -40°C without Impact

Températures nominales

Maximum continuous 75°C; minimum -40°C (w/o impact)

Logistique

Nombre d'unités sur la palette

4500

Quantité dans l'emballage

10