HUBBELL CANADA
Tripleye® ANCHOR ROD BONDING CLAMP for 5/8in, 3/4in & 1in PISA RODS
Image of C2030148 Tripleye® ANCHOR ROD BONDING CLAMP for 5/8in, 3/4in & 1in PISA RODS

Tripleye® ANCHOR ROD BONDING CLAMP for 5/8in, 3/4in & 1in PISA RODS

Marque: CHANCE Utility

No de catalogue: C2030148

Tripleye® bonding clamps maintain a dependable mechanical and electrical pressure contact between guy strand and anchor rod, when the guy is part of the grounding system.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Cast aluminum body
  • Designed to fit Hubbell Power Systems anchor system

Général

Catalog Number

C2030148

Matériau

Aluminum

Série

Tripleye® Series

Type

Tripleye®

UPC

096359012900

Dimensions

Dimensions

3.750 po x 2.250 po x 2.000 po

Distance du pôle

N/A

Hauteur

2 in

Largeur

2.25 in

Longueur

3.75 in

Poids

0.4 lb

Logistique

Nombre d'unités sur la palette

4800