Marque: Hubbell Wiring Device-Kellems
No de catalogue: 02213026
Electrical cables dropping down from the ceiling are prevalent in factories. Whether they are constantly hanging vertically, on an angle, and/or are subject to being pulled across the room, the dead weight and pull stresses on the internal structures from the cable itself, as well as the weight of devices, keep them under threat of pullout from the connections, resulting in power failures and unscheduled downtime. Kellems offers support grips to meet every need in the factory, in a wide variety of eye styles and materials including bronze, 302–304 series stainless steel and even non-metallic Aramid fiber, delivering outstanding strength as well as exceptional resistance to rust and corrosion. They provide unmatched protection, with Kellems unique strand equalizer system ensuring equal loading of the weight across a long distance so that there are no areas of strain, as opposed to other solutions which leave smaller areas vulnerable to higher stresses and breakage. Kellems support grips are the most frequently trusted method for reducing the threat of costly maintenance and repair and maximizing productive time in factories of all kinds—and have been for decades.
Maillure divisée - Fermeture à tige
Application
Support de câble dans le conduit
Catalog Number
02213026
Construction
Couleur
Métallique
Force de rupture approximative
3,260 lbs
Indicateur EU RoHs
Yes
Matériau
Bronze étamé
Matériel - quincaillerie de montage
Montage à l'intérieur du conduit
Spécifications
Type
Split Mesh, Rod Closing, Single Weave
Type
Type d'anneau
UPC
783585306971
Conduit taille du marché
3 in
Plage de diamètres de câbles
2 in- 2.49 in
Taille du câble
2.00"-2.49" (5.08-6.32)
Indicateur EU RoHs
Yes
Norme(s) de l'industrie
CSA Certified
Force de rupture approximative
3,260 lbs