HUBBELL CANADA
Panneau arrière (N1/3R/4/12) 17X13 Acier au carbone - Blanc, NP2016
Image of NP2016 Panneau arrière (N1/3R/4/12) 17X13 Acier au carbone - Blanc, NP2016

Panneau arrière (N1/3R/4/12) 17X13 Acier au carbone - Blanc, NP2016

Marque: Wiegmann

No de catalogue: NP2016

Panneau arrière (N1/3R/4/12) 17X13 Acier au carbone - Blanc.

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge. Steel panels are painted white smooth hybrid. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Général

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP2016

Construction

Non-Flanged

Couleur

Blanc

Indicateur EU RoHs

Yes

Matériau

Carbon Steel

Série

NP Series

Type

Back Panel

Type de fini

Smooth Hybrid Paint

Type de montage

Mounting Holes

UPC

786725365104

Dimensions

Hauteur

17 in

Largeur

13 in

Poids

6 lb

Certifications et conformité

Indicateur EU RoHs

Yes

Logistique

Nombre d'unités sur la palette

210

Quantité dans l'emballage

1