WBP_H03891_PRODIMAGE
WBP_H03891_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions

Kellems Wire Management, Liquidtight System, 90 Degree Male Liquid Tight Connector, 4", Steel, Insulated

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

H03891

Kellems Wire Management, Liquidtight System, 90 Degree Male Liquid Tight Connector, 4", Steel, Insulated.

Product details

General

Application
Color
EU RoHS Indicator
Contact Manufacturer
Material
Iron, Zinc Plated
Performance
  • Environmental - Operating Temperature - –60°F to +1000°F (–51°C to +538°C)
  • Environmental - Hazardous Locations - NEC Reference -Class I, Div. 2 - 501-10(A)(3)B, Class II, Div. 1 - 502-10(A)(2), Class II, Div. 2 - 502-10(A)(3), Class III, Div. 1 - 503-10(A)(2), Class III, Div. 2 - 503-10(B)
Style
90°
Type
UPC
783585035413

Dimensions

Dimension - Thread Size
1/2"-14 NPT
Dimension - Width mm
1.062 in
Trade Size
3/8

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • UL 514B

Logistics

Carton Quantity
25

Resources and downloads

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions

Engineering Drawing