WBP_P0759NBK_PRODIMAGE
WBP_P0759NBK_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions

Kellems Wire Management, Liquidtight System, PolyTuff® 90 Degree Male Liquid-Tight Connector, 3/4", Non-Metallic, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

P0759NBK

Kellems Wire Management, Liquidtight System, PolyTuff® 90 Degree Male Liquid-Tight Connector, 3/4", Non-Metallic, Black.

Product details

General

Application
Fittings are to be used with PolyTuff® I and PolyTuff® II
Color
EU RoHS Indicator
Yes
Material
Nylon
Performance
  • Environmental - Flammability - UL 94X-2
  • Environmental - Operating Temperature - –30°F to +225°F (–34°C to +107°C)
Style
90°
Type
PolyTuff® Non-Metallic Liquidtight Fittings
UPC
783585498805

Dimensions

Dimension - L Length Overall mm
3.17 in
Dimension - Thread Size
3/4" NPT
Height
2.29 in
Trade Size
3/4

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • UL Listed:UL50 Type 4X, 12 and 13

Logistics

Carton Quantity
20
Pallet Quantity
4320

Resources and downloads