WBP_P125NGY_PRODIMAGE
WBP_P125NGY_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions

Kellems Wire Management, Liquidtight System, PolyTuff® Straight Male Liquid Tight Connector, 2", Non-Metallic, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

P200NGY

Kellems Wire Management, Liquidtight System, PolyTuff® Straight Male Liquid Tight Connector, 2", Non-Metallic, Gray.

Product details

General

Application
Color
EU RoHS Indicator
Yes
Material
Nylon
Performance
  • Environmental - Flammability - UL 94X-2
  • Environmental - Operating Temperature - –30°F to +225°F (–34°C to +107°C)
Style
Straight
Type
UPC
783585334059

Dimensions

Trade Size
2

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • UL Listed:UL50 Type 4X, 12 and 13
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
2
Pallet Quantity
880