ACME_PPH_534412_AY_PRODUCT_IMAGE
* Representative image
ACME_PPH_534412_AY_PRODUCT_IMAGE

Transformer Accessories, Weathershield Kit

Brand:

Acme Electric

Catalog ID:

WSA3

Weathershield Kit.

Product details

General

Product Category
Accessories
UPC
047503736609

Dimensions

Dimensions
33 in x 7.25 in x 3.25 in
Height
3.25 in
Length
33 in
Weight
8 lb
Width
7.25 in

Logistics

Carton Quantity
1
Pallet Quantity
25