Brand: Delmar
Catalog ID: NLZP-3610
Catalog Number
NLZP-3610
Residual Voltage (1 ? (max.))
129.40
Residual Voltage (8 x 20? (max.))
110.00
Height
415 mm
Length
140 mm
Creep and Leakage Distance
1000 mm
Operating Voltage
29000 VAC
Voltage Rating
36 kV