Brand: Delmar
Catalog ID: SDV 0610-C
Application
Distribution
Bracket Type
L
Cantilever Bending Strength - Max.
59.008 lb.
Catalog Number
SDV 0610-C
Color
Gray Housing
Color - Insulator
Gray
Insulator Type
POLYMER HOUSING
Dimensions
240 mm x 180 mm x 150 mm
Height
150 mm
Length
240 mm
Weight
2.5 kg
Width
180 mm
Arc Distance - Dry
210mm
BIL
95 kV
Creep and Leakage Distance
470mm
Current - Low Current Long Duration (LCLD) Test
250 A
Industry Standard(s)
ABNT / IEC