Brand: Delmar
Catalog ID: SDV 1810-C
Application
Distribution
Bracket Type
L
Cantilever Bending Strength - Max.
59.008 lb.
Catalog Number
SDV 1810-C
Color
Gray Housing
Color - Insulator
Gray
Insulator Type
POLYMER HOUSING
Dimensions
335 mm x 220 mm x 245 mm
Height
245 mm
Length
335 mm
Weight
2.8 kg
Width
220 mm
Arc Distance - Dry
305mm
BIL
150 kV
Creep and Leakage Distance
725mm
Current - Low Current Long Duration (LCLD) Test
250 A
Industry Standard(s)
ABNT / IEC