Brand: Delmar
Catalog ID: SDV 3310-C
Application
Distribution
Bracket Type
L
Cantilever Bending Strength - Max.
59.008 lb.
Catalog Number
SDV 3310-C
Color
Gray Housing
Color - Insulator
Gray
Insulator Type
POLYMER HOUSING
Dimensions
420 mm x 220 mm x 330 mm
Height
330 mm
Length
420 mm
Weight
3.6 kg
Width
220 mm
Arc Distance - Dry
385MM
BIL
200 kV
Creep and Leakage Distance
1000mm
Current - Low Current Long Duration (LCLD) Test
250 A
Industry Standard(s)
ABNT / IEC