Image of ZYP2710 Station Class Arresters ZYP 27 kV

Station Class Arresters ZYP 27 kV

Brand: Delmar

Catalog ID: ZYP2710

The class II polymer substation arresters model ZYP are designed to protect equipment against surges in substations. Manufactured with metal oxide varistors, without series gaps and UV resistant silicone rubber housing. Arresters are supplied with tripod base for structure mounting. Assembled and tested in accordance to ABNT / ANSI / IEC standards.

  • Available in the rating of 9kV to 144kV - 10kA
  • Discharge current 10kA
  • Energy capability 5,1kJ/kV
  • Rated short circuit 40kA
  • 2 hole NEMA line terminal
  • Grounding connector for cable 10 to 120mm2
  • Name plate in stainless steel
  • Corona ring for 120kV and 144kV voltage arresters
  • Available mounting option on pole at bracket “L” for 9kV to 42kV voltages

General

Catalog Number

ZYP2710

Residual Voltage (1 ? (max.))

72

Residual Voltage (8 x 20? (max.))

73.8

Dimensions

Height

318 mm

Electrical Ratings

Creep and Leakage Distance

730 mm

Operating Voltage

22000 VAC

Residual Voltage (1 ? (max.))

72

Residual Voltage (8 x 20? (max.))

73.8

Voltage Rating

27 kV