Image of ZYO4210 Station Class Arresters ZYP 42 kV
Image of ZYO4210 Station Class Arresters ZYP 42 kV

Station Class Arresters ZYP 42 kV

Brand: Delmar

Catalog ID: ZYO4210

The class II polymer substation arresters model ZYP are designed to protect equipment against surges in substations. Manufactured with metal oxide varistors, without series gaps and UV resistant silicone rubber housing. Arresters are supplied with tripod base for structure mounting. Assembled and tested in accordance to ABNT / ANSI / IEC standards.

  • Available in the rating of 9kV to 144kV - 10kA
  • Discharge current 10kA
  • Energy capability 5,1kJ/kV
  • Rated short circuit 40kA
  • 2 hole NEMA line terminal
  • Grounding connector for cable 10 to 120mm2
  • Name plate in stainless steel
  • Corona ring for 120kV and 144kV voltage arresters
  • Available mounting option on pole at bracket “L” for 9kV to 42kV voltages

Product details

General

Catalog Number

ZYO4210

Residual Voltage (1 ? (max.))

110

Residual Voltage (8 x 20? (max.))

113

Dimensions

Height

613 mm

Electrical Ratings

Creep and Leakage Distance

1470 mm

Operating Voltage

34000 VAC

Voltage Rating

42 kV

Resources and downloads