Image of CF-B38400630200 By Pass Overhead Switches CF-B 38kV
Image of CF-B38400630200 By Pass Overhead Switches CF-B 38kV

By Pass Overhead Switches CF-B 38kV

Brand: Delmar

Catalog ID: CF-B38400630200

The single phase Bypass switch model CF-B is designed to energize or de-energize reclosers and regulators in distribution systems without interruption of energy supply. Manufactured and tested in accordance to ABNT / ANSI / IEC standards 

  • Hot dip galvanized steel base
  • Porcelain support insulators
  • High conductivity copper blade
  • Self wiping, high pressure contacts with stainless steel spring
  • Protective latch against unwanted opening
  • Copper terminals with NEMA standard hole 

Product details

General

Catalog Number

CF-B38400630200

Electrical Ratings

BIL

200 kV

Creep and Leakage Distance

700 mm

Current Rating

400/630 A

Short Circuit Rating

65 kA

Voltage - Maximum

38 kV

Withstand Current - Short Time (1 sec)

25 kA

Withstand Voltage - Lightning Impulse (Phase to Ground)

70 kV

Withstand Voltage - Lightning Impulse (Terminal to Terminal)

77 kV

Resources and downloads