A Hubbell Company
Our Brands
Careers
Sustainability
en
LOGIN
MY LISTS
Products
Arresters
Distribution (IEC)
Substation (IEC)
Utility Switching & Fusing
Air Break Distribution Switches
Air Break Substation Switches
Cutouts (Type C)
Motor Operators
APLICAÇÃO
APLICAÇÃO
Distribuição
Subestação e Transmissão
Recursos
Recursos
Sobre nós
Catálogos Interativos
CERTIFICADO ISO
POLITICA DO SISTEMA DE GESTÃO INTEGRADA
CATÁLOGO BURNDY 138KV
CATÁLOGO BURNDY 230KV
CATÁLOGO BURNDY 500KV
CATÁLOGO BURNDY TRANSMISSÃO (TDM)
CATÁLOGO BURNDY TRANSMISSÃO GERAL
CONTATO
Products
Power & Utilities
Utility Switching & Fusing
Air Break Substation Switches
Center Break "V" Style Switch (GTMS-ACV)
Center Break "V" Style Switch (GTMS-ACV)
Request a Quote
Brand:
GTMS
The GTMS-ACV is a 3 phase center break ‘V’ disconnect switch for use on compact support frames. It consists of two rotating insulators and movable contacts.
Product details
Resources and downloads
Electrical Ratings
BIL
350 kV
550 kV
650 kV
Current Rating
1250 A
Voltage Rating
72.5 kV
145 kV