A Hubbell Company
Our Brands
Careers
Sustainability
en
LOGIN
MY LISTS
Products
Arresters
Distribution (IEC)
Substation (IEC)
Utility Switching & Fusing
Air Break Distribution Switches
Air Break Substation Switches
Cutouts (Type C)
Motor Operators
APLICAÇÃO
APLICAÇÃO
Distribuição
Subestação e Transmissão
Recursos
Recursos
Sobre nós
Catálogos Interativos
CERTIFICADO ISO
POLITICA DO SISTEMA DE GESTÃO INTEGRADA
CATÁLOGO BURNDY 138KV
CATÁLOGO BURNDY 230KV
CATÁLOGO BURNDY 500KV
CATÁLOGO BURNDY TRANSMISSÃO (TDM)
CATÁLOGO BURNDY TRANSMISSÃO GERAL
CONTATO
Double Break Rotating Blade Disconnect Switch (GTMS-DA)
Request a Quote
Brand:
GTMS
The GTMS-DA is a 3 phase double end break disconnect switch with a rotating blade, double movement. The disconnector consists of two stationary insulators and one rotating insulator per phase.
Product details
Resources and downloads
Product details
Electrical Ratings
BIL
110 kV
150 kV
200 kV
250 kV
350 kV
550 kV
650 kV
950 kV
1050 kV
Current Rating
1250 A
2000 A
2500 A
3150 A
Voltage Rating
15 kV
25 kV
38 kV
48 kV
72.5 kV
145 kV
245 kV
Resources and downloads
Specifications
Double Break Rotating Blade Disconnect Switch (GTMS-DA)
Catalogs
Soluções em chaveamento de sistemas GTMS