Image of CF-D1563095SAH Overhead Switches CF-D 15kV

Overhead Switches CF-D 15kV

Brand: Delmar

Catalog ID: CF-D1563095SAH

The single phase disconnect switch model CF-D is designed for switching lines overhead distribution systems. Provided of hooks for portable loadbreak tools. Manufactured and tested in accordance to ABNT / ANSI / IEC standards. 

  • Hot dip galvanized steel base
  • Porcelain and polymer support insulators
  • High conductivity copper blade
  • Self wiping, high pressure contacts with stainless steel spring
  • Protective latch against unwanted opening
  • Bronze alloy terminals with NEMA standard hole

General

Catalog Number

CF-D1563095SAH

Electrical Ratings

BIL

95 kV

Creep and Leakage Distance

265 mm

Short Circuit Rating

65 kA

Voltage - Maximum

15 kV

Withstand Current - Short Time (1 sec)

25 kA

Withstand Voltage - Lightning Impulse (Phase to Ground)

36 kV

Withstand Voltage - Lightning Impulse (Terminal to Terminal)

40 kV