Image of CF-D38400150SAH Overhead Switches CF-D 38kV

Overhead Switches CF-D 38kV

Brand: Delmar

Catalog ID: CF-D38400150SAH

The single phase disconnect switch model CF-D is designed for switching lines overhead distribution systems. Provided of hooks for portable loadbreak tools. Manufactured and tested in accordance to ABNT / ANSI / IEC standards. 

  • Hot dip galvanized steel base
  • Porcelain and polymer support insulators
  • High conductivity copper blade
  • Self wiping, high pressure contacts with stainless steel spring
  • Protective latch against unwanted opening
  • Bronze alloy terminals with NEMA standard hole

Product details

General

Catalog Number

CF-D38400150SAH

Electrical Ratings

BIL

150 kV

Creep and Leakage Distance

550 mm

Current Rating

400 A

Short Circuit Rating

42 kA

Voltage - Maximum

38 kV

Withstand Current - Short Time (1 sec)

16 kA

Withstand Voltage - Lightning Impulse (Phase to Ground)

60 kV

Withstand Voltage - Lightning Impulse (Terminal to Terminal)

66 kV

Resources and downloads