Image of SDV 1510-C SDV-100 Arrester 1510 C
Image of SDV 1510-C SDV-100 Arrester 1510 C

SDV-100 Arrester 1510 C

Brand: Delmar

Catalog ID: SDV 1510-C

SDV-100 Arrester 1510 C

TYPE L BRACKET

Product details

General

Application

Distribution

Bracket Type

L

Cantilever Bending Strength - Max.

59.008 lb.

Catalog Number

SDV 1510-C

Color

Gray Housing

Color - Insulator

Gray

Insulator Type

POLYMER HOUSING

Dimensions

Dimensions

240 mm x 180 mm x 150 mm

Height

150 mm

Length

240 mm

Weight

2.8 kg

Width

180 mm

Electrical Ratings

Arc Distance - Dry

210mm

BIL

95 kV

Creep and Leakage Distance

470mm

Current - Low Current Long Duration (LCLD) Test

250 A

Certifications And Compliance

Industry Standard(s)

ABNT / IEC

Resources and downloads