Image of SDV 3010-CP SDV-100 Arrester 3010 CP
Image of SDV 3010-CP SDV-100 Arrester 3010 CP

SDV-100 Arrester 3010 CP

Brand: Delmar

Catalog ID: SDV 3010-CP

SDV-100 Arrester 3010 CP

TYPE L BRACKET / WILDLIFE PROTECTION

Product details

General

Application

Distribution

Bracket Type

L

Cantilever Bending Strength - Max.

59.008 lb.

Catalog Number

SDV 3010-CP

Color

Gray Housing

Color - Insulator

Gray

Insulator Type

POLYMER HOUSING

Dimensions

Dimensions

335 mm x 220 mm x 245 mm

Height

245 mm

Length

335 mm

Weight

3.4 kg

Width

220 mm

Electrical Ratings

Arc Distance - Dry

305mm

BIL

150 kV

Creep and Leakage Distance

725mm

Current - Low Current Long Duration (LCLD) Test

250 A

Certifications And Compliance

Industry Standard(s)

ABNT / IEC

Resources and downloads