A Hubbell Company
Our Brands
Careers
Sustainability
en
LOGIN
MY LISTS
Products
Arresters
Distribution (IEC)
Substation (IEC)
Utility Switching & Fusing
Air Break Distribution Switches
Air Break Substation Switches
Cutouts (Type C)
Motor Operators
APLICAÇÃO
APLICAÇÃO
Distribuição
Subestação e Transmissão
Recursos
Recursos
Sobre nós
Catálogos Interativos
CERTIFICADO ISO
POLITICA DO SISTEMA DE GESTÃO INTEGRADA
CATÁLOGO BURNDY 138KV
CATÁLOGO BURNDY 230KV
CATÁLOGO BURNDY 500KV
CATÁLOGO BURNDY TRANSMISSÃO (TDM)
CATÁLOGO BURNDY TRANSMISSÃO GERAL
CONTATO
Vertical Opening "Rocker Style" Disconnect Switch (GTMS AV-BC)
Request a Quote
Brand:
GTMS
The GTMS-AV-BC is a 3 phase disconnect switch with vertical movement for no load operation. The center insulator lifts the switch blade.
Product details
Resources and downloads
Product details
Electrical Ratings
BIL
110 kV
200 kV
Current Rating
630 A
800 A
1250 A
Voltage Rating
15 kV
38 kV
Resources and downloads
Specifications
Vertical Opening Rocker Style" Disconnect Switch (GTMS AV-BC)"
Catalogs
Soluções em chaveamento de sistemas GTMS