HDB_GTMS_AV_PRODIMAGE
HDB_GTMS_AV_PRODIMAGE

Vertical Break Disconnect Switch (GTMS-AV)

Brand:

GTMS

The GTMS-AV is a 3 phase vertical break disconnect switch with three insulators per phase. 

Product details

Electrical Ratings

BIL
  • 110 kV
  • 150 kV
  • 200 kV
  • 250 kV
  • 350 kV
  • 550 kV
  • 650 kV
  • 950 kV
  • 1050 kV
  • 1800 kV
Current Rating
  • 800 A
  • 1250 A
  • 2000 A
  • 2500 A
  • 3150 A
  • 4000 A
Voltage Rating
  • 15 kV
  • 25 kV
  • 38 kV
  • 48 kV
  • 72.5 kV
  • 145 kV
  • 245 kV
  • 550 kV