Center Break Disconnect Switch Aluminum (GTMS AC Aluminum)
Image of  Center Break Disconnect Switch Aluminum (GTMS AC Aluminum)

Center Break Disconnect Switch Aluminum (GTMS AC Aluminum)

Brand: GTMS

The GTMS-AC is a 3 phase center break disconnect switch consisting of two rotating insulators and movable contacts. 

Electrical Ratings

BIL

  • 350 kV
  • 550 kV
  • 650 kV
  • 950 kV
  • 1050 kV

Current Rating

  • 800 A
  • 1250 A
  • 2000 A
  • 2500 A

Voltage Rating

  • 72.5 kV
  • 145 kV
  • 245 kV