Image of  Earthing Switch (GTMS-LT)

Earthing Switch (GTMS-LT)

Brand: GTMS

The GTMS-LT is a 3 phase earthing switch for grounding of busbars during inspection, maintenance, and repairs or for grounding capacitor banks. The GTMS-LT can be installed vertically or underhung. The switch can be provided as either a 3 phase unit, or a 4 phase unit with manual or motor operation, and is available from 15 kV to 500 kV and 20 kA/3s to 60 kA/3s. 

Electrical Ratings

BIL

  • 110 kV
  • 150 kV
  • 200 kV
  • 250 kV
  • 350 kV
  • 550 kV
  • 650 kV
  • 950 kV
  • 1050 kV
  • 1175 kV
  • 1300 kV
  • 1550 kV
  • 1800 kV

Voltage Rating

  • 15 kV
  • 25 kV
  • 38 kV
  • 48 kV
  • 72.5 kV
  • 145 kV
  • 245 kV
  • 362 kV
  • 550 kV