A Hubbell Company
Our Brands
Careers
Sustainability
en
MY LISTS
Products
Arresters
Distribution (IEC)
Substation (IEC)
Utility Switching & Fusing
Air Break Distribution Switches
Air Break Substation Switches
Cutouts (Type C)
Motor Operators
APPLICATION
APPLICATION
Distribution
Substation and Transmission
Resources
Resources
About Us
Interactive Catalogs
Documents
Integrated Managment Policy
Burndy 138 kV catalog
Burndy 230 kV catalog
Burndy 500 kV catalog
Burndy transmission catalog (TDM)
Burndy general transmission catalog
CONTACT
Products
Power & Utilities
Utility Switching & Fusing
Air Break Substation Switches
Side Break Disconnect Switch (GTMS-AL)
Side Break Disconnect Switch (GTMS-AL)
Request a Quote
Brand:
GTMS
The GTMS-AL is a 3 phase side break disconnect switch consisting of one rotating insulator and one stationary insulator.
Product details
Resources and downloads
Electrical Ratings
BIL
110 kV
150 kV
200 kV
250 kV
350 kV
Current Rating
630 A
800 A
1250 A
2000 A
2500 A
Voltage Rating
15 kV
25 kV
38 kV
48 kV
72.5 kV