
Brand: Delmar
Catalog ID: ZYP1210
Catalog Number
ZYP1210
Residual Voltage (1 ? (max.))
32
Residual Voltage (8 x 20? (max.))
32.8
Height
318 mm
Creep and Leakage Distance
730 mm
Operating Voltage
10200 VAC
Residual Voltage (1 ? (max.))
32
Residual Voltage (8 x 20? (max.))
32.8
Voltage Rating
12 kV