
Brand: Delmar
Catalog ID: ZYP2110
Catalog Number
ZYP2110
Residual Voltage (1 ? (max.))
53.3
Residual Voltage (8 x 20? (max.))
54.7
Height
318 mm
Creep and Leakage Distance
730 mm
Operating Voltage
17000 VAC
Residual Voltage (1 ? (max.))
53.3
Residual Voltage (8 x 20? (max.))
54.7
Voltage Rating
21 kV