Image of  Tandem Single Phase Disconnect Switch (GTMS-TA)
Image of  Tandem Single Phase Disconnect Switch (GTMS-TA)

Tandem Single Phase Disconnect Switch (GTMS-TA)

Brand: GTMS

The GTMS-TA is a single phase hookstick operated, tandem disconnect switch for vertical or underhung mounting with a safety latch. It is available with optional loadbreak hooks, and can be provided with the center terminal pad on either the right or left side of the disconnector. 

Product details

Electrical Ratings

BIL

  • 110 kV
  • 150 kV
  • 200 kV

Current Rating

  • 630 A
  • 800 A
  • 1250 A
  • 1600 A
  • 2000 A
  • 2500 A
  • 3150 A

Voltage Rating

  • 15 kV
  • 25 kV
  • 38 kV