Image of DHCR-2710012502 Three Shot Cutout DHC-R 27 kV

Three Shot Cutout DHC-R 27 kV

Brand: Delmar

Catalog ID: DHCR-2710012502

The DHC-R cutout is designed to protect overhead lines against temporary faults. Specially feeders supplying energy to rural communities , hospitals and all loads that do not allow long service interruption. The majority of overhead lines failures are temporary and remain for few seconds and generally are caused by lightning, small animals, trees and etc. These faults met fuse link and open the cutouts producing interruptions that can continue for hours particularly in the rural areas. The DHC-R switch is composed by three cutouts and in the initial condition the current flows through the first one only. In a short circuit the fuse link melts causing the drop of the first fuseholder that makes the mechanism transfer the current flow to the fuseholder in the middle. Remaining the fault the process will repeat transferring the current to the third fuseholder. In case of temporary fault only the first cutout will operate and the system will be reclosed by the second one. 

  • High strength porcelain insulator
  • Stainless springs
  • Main contacts made of silver plated copper
  • Tin Plated parallel connectors
  • Hook for loadbreak tool
  • Bronze casting
  • Steel components are hot dip galvanized

General

Catalog Number

DHCR-2710012502

Type

Cutout

Electrical Ratings

BIL

125 kV

Creep and Leakage Distance

320 mm

Current Rating

100 A

Voltage - Maximum

27 kV