A Hubbell Company
Our Brands
Careers
Sustainability
en
LOGIN
MY LISTS
Products
Arresters
Distribution (IEC)
Substation (IEC)
Utility Switching & Fusing
Air Break Distribution Switches
Air Break Substation Switches
Cutouts (Type C)
Motor Operators
APLICAÇÃO
APLICAÇÃO
Distribuição
Subestação e Transmissão
Recursos
Recursos
Sobre nós
Catálogos Interativos
CERTIFICADO ISO
POLITICA DO SISTEMA DE GESTÃO INTEGRADA
CATÁLOGO BURNDY 138KV
CATÁLOGO BURNDY 230KV
CATÁLOGO BURNDY 500KV
CATÁLOGO BURNDY TRANSMISSÃO (TDM)
CATÁLOGO BURNDY TRANSMISSÃO GERAL
CONTATO
Vertical Reach Disconnect Switch (GTMS-VR)
Request a Quote
Brand:
GTMS
The GTMS-VR is a 3 phase vertical reach type disconnect switch available in either two or three insulator configurations. The two insulator option has the upper contacts attached directly to the bus.
Product details
Resources and downloads
Product details
Electrical Ratings
BIL
350 kV
550 kV
650 kV
950 kV
1050 kV
Current Rating
1250 A
2000 A
3150 A
Voltage Rating
72.5 kV
145 kV
245 kV
Resources and downloads
Specifications
Vertical Reach Disconnect Switch (GTMS-VR)
Catalogs
Soluções em chaveamento de sistemas GTMS