Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC59322128
Catalog Number
HC59322128
Number Of Poles
2
Series
5210
Type
NEMA Rated
Depth
4.8 in
Height
10.25 in
Width
4 in
Current / Amperage Rating
50 A
Voltage Rating Description
230 V
Nema Rating
2
Number Of Poles
2