MY LISTS
HUBBELL INDUSTRIAL CONTROLS (ICD)
Image of HC28311003 HC28311003 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS
Image of HC28311003 HC28311003 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS

HC28311003 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC28311003

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBP, PUSH BUTTON ENCLOSURE, E6, NEMA TYPE 3R, 6 BUTTONS, YELLOW

7 Button Enclosure

Product details

General

Catalog Number

HC28311003

Item Type

Enclosure

Material

Rubber

Series

2020-PBP

Dimensions

Weight

2.49 lb

Certifications And Compliance

Nema Rating

3R

Resources and downloads