MY LISTS
HUBBELL INDUSTRIAL CONTROLS (ICD)
Image of HC28578002 HC28578002 SWITCHES, CONTROLS, PBC, IND GRADE, PENDANT CONTROLS, NEMA 1, ENCLOSURE, INDOOR,
Image of HC28578002 HC28578002 SWITCHES, CONTROLS, PBC, IND GRADE, PENDANT CONTROLS, NEMA 1, ENCLOSURE, INDOOR,
Image of HC28578002 HC28578002 SWITCHES, CONTROLS, PBC, IND GRADE, PENDANT CONTROLS, NEMA 1, ENCLOSURE, INDOOR,
Image of HC28578002 HC28578002 SWITCHES, CONTROLS, PBC, IND GRADE, PENDANT CONTROLS, NEMA 1, ENCLOSURE, INDOOR,
Image of HC28578002 HC28578002 SWITCHES, CONTROLS, PBC, IND GRADE, PENDANT CONTROLS, NEMA 1, ENCLOSURE, INDOOR,

HC28578002 SWITCHES, CONTROLS, PBC, IND GRADE, PENDANT CONTROLS, NEMA 1, ENCLOSURE, INDOOR,

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC28578002

SWITCHES, CONTROLS, PBC, INDUSTRIAL GRADE, PENDANT CONTROLS, PBC,C2, NEMA 1, ENCLOSURE, INDOOR, 4 HOLES

  • Unique, plunger operated, cam plates
  • Contact blocks are easily inspected and replaced
  • Up to 5–speed points
  • Up to 8 common circuits plus feed for each direction provide unlimited operating sequences
  • Large, mechanically interlocked buttons

Product details

General

Catalog Number

HC28578002

Enclosure Type

Steel enclosure

Item Type

Enclosure

Material

Steel/Fiberglass

Series

2015-PBC

Dimensions

Weight

2.94 lb

Certifications And Compliance

Nema Rating

1

Resources and downloads