Image of HC14193221572 HC14193221572 TYPE 716 1600A DC CONTACTOR.
Image of HC14193221572 HC14193221572 TYPE 716 1600A DC CONTACTOR.

HC14193221572 TYPE 716 1600A DC CONTACTOR.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14193221572

TYPE 716, 1600A DC CONTACTOR

  • Non-polarized arc chute (series blowout coil) design as standard.
  • Optional polarized arc chute (permanent magnet type) design available Consult factory.
  • Silver alloy main contacts.
  • Arc chute safety interlock.
  • Trifurcated main contacts. Silver-plated current-carrying parts.
  • High dielectric and mechanical strength.
  • For regenerative and nonregenerative systems requiring limited interrupting capacity, the Type 716 is ideal.
  • Applications include gas and oil well drilling equipment, transit and rail systems, adjustable speed drives, electric haul trucks, mining machinery, fuel cells, uninterruptible power supplies, and crane controls.
  • A single pole, single throw normally open power contactor, it is rated at 1600 Ampere continuous duty at 1500 VDC in still air.

Product details

General

Auxiliary Contacts

2 NO & 2 NC

Catalog Number

HC14193221572

DC Coil Voltage

96

Maximum break current

2400

Maximum interrupting capacity

2400

Maximum make current

10,000

Mounting Method

Mounts on 3 in. wide support with three 3/8 in. screws

Operating Temperature Range Celcius

20

Series

716

Through current capability

30,000

Type

Definite Purpose

Dimensions

Weight

27 lb

Electrical Ratings

Amperage Rating

1600 A

Current / Amperage Rating

1600 A

Maximum Current Rating Amps Continuous

1600 Amps @ 40°C ambient

Operating Voltage

1500

Resistance

173

Voltage Rating Description

1500 V