MY LISTS
HUBBELL INDUSTRIAL CONTROLS (ICD)
Image of HC69WB5L HC69WB5L PRESSURE SWITCH 2 HP 30-50 PSI 80
Image of HC69WB5L HC69WB5L PRESSURE SWITCH 2 HP 30-50 PSI 80

HC69WB5L PRESSURE SWITCH 2 HP 30-50 PSI 80

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WB5L

PRESSURE SWITCH 2 HP 30-50 PSI 80

  • APPLICATION: WATER SYSTEMS
  • SETTINGS: 30-50 PSI
  • MIN CLOSE, CUT IN: 5 PSI
  • MAX OPEN, CUT OUT: 80 PSI
  • WITH AUTO-OFF DISCONNECT LEVER

Product details

General

Application

Water

Catalog Number

HC69WB5L

Cut-in pressure

5 psi

Cut-out pressure

80 psi

Differential range

15-30 psi

Horsepower - Maximum

2

Series

69W

Resources and downloads