MY LISTS
HUBBELL INDUSTRIAL CONTROLS (ICD)
Image of HC91820201 HC91820201 MAG CTRLR,100A DC 130A MAX W/O ENC.
Image of HC91820201 HC91820201 MAG CTRLR,100A DC 130A MAX W/O ENC.

HC91820201 MAG CTRLR,100A DC 130A MAX W/O ENC.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC91820201

TYPE 4291 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 130 AMPS COLD MAGNET CURRENT, FULL VOLTAGE, OPEN PANEL CONSTRUCTION

Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.

  • 50 to 350A cold magnet current.
  • Mill duty, long contact life, minimum maintenance.
  • Optional: additional N.O., N.C. auxiliary contact brought out to control terminal board, arc suppresors for remote radio control operation, 120 V.A.C. Lift-Drop interface relays.

Product details

General

Catalog Number

HC91820201

Series

4291 Euclid

Type

Automatic Discharge

Electrical Ratings

Current / Amperage Rating

130 A

Certifications And Compliance

Contactor NEMA Rating

3

Nema Rating

NEMA 3R

Resources and downloads