MY LISTS
HUBBELL INDUSTRIAL CONTROLS (ICD)
Image of HC14193810510 HC14193810510 TYPE 264 400A DC CONTACTOR.

HC14193810510 TYPE 264 400A DC CONTACTOR.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14193810510

TYPE 264, 400A DC CONTACTOR

  • UL recognized/CSA certified. Permanent magnet (polarized) arc chutes.
  • Main Contact Options: SPNO, SPDT, and Series Field Reversal.
  • 2 Million mechanical operations. Front access for serviceability. Silver alloy main contact tips. AC or DC operation

General

Catalog Number

HC14193810510

Series

264

Type

Definite Purpose

Dimensions

Depth

8.37 in

Height

9.63 in

Width

8.44 in

Electrical Ratings

Amperage Rating

400 A

Operating Voltage

600