
Brand: Burndy
Catalog ID: YA8CA1
Application
Wire Termination
Catalog Number
YA8CA1
Color Code
Blue
Connector Type
DUAL RATED
Die Index
374
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Aluminum
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUG™
UPC
781810752456
UPC 14 Digit GTIN
00781810752456
Dimension - B Length fraction
5/8 in
Dimension - B Length inch
0.62 in
Dimension - Bolt Hole Size inch
0.20 in
Dimension - Bolt Size fraction
#8-#10
Dimension - Bolt Size inch
0.21
Dimension - D inch
0.60 in
Dimension - Hole Size fraction
#10
Dimension - Hole Size inch
0.21
Dimension - Hole Size mm
5 mm
Dimension - L Length Overall mm
38 mm
Dimension - Length Overall inch
1.50 in
Dimension - N inch
0.20 in
Dimension - Outside Diameter inch
0.30 in
Dimension - Pad Width inch
0.53 in
Dimension - Strip Length inch
5/8
Dimension - Stud Size fraction
#10
Dimension - Stud Size inch
#10
Dimension - Z (inch)
0.40 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - AL Str Size
8 AWG
Conductor - AL Str Size Range
8 AWG
Conductor - Copper Str Size
8 AWG
Conductor - Copper Str Size Range
8 AWG
Conductor - Material
ALUMINUM / COPPER
Conductor Size
8 AWG
Conductor Type
CODE
Wire Size
8 AWG
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
DUAL RATED
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
20