Image of GP1426 GP1426, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GP1426, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GP1426

Mechanical Grounding Connector, 2 Cables to Rod or Pipe, 4 AWG (Sol.) - 2/0 AWG (Str.), 1/2" - 3/4" Pipe, 7/8" - 1" Rod, 3/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Application

For Joining A Range Of Parallel Copper Cables Perpendicular To Rod, Pipe Or Column, Direct Burial In Earth Or Concrete

Catalog Number

GP1426

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUMâ„¢ Silicon Bronze

Sub Brand

MECHANICAL CONNECTOR

Type

GP

U Bolt Type

249

UPC

781810260586

UPC 14 Digit GTIN

00781810260586

Dimensions

Bolt Size

3/8 in

Dimension - Height mm

76.2 mm

Dimension - Width fraction

2-3/8 in

Dimension - Width inch

2.38 in

Dimension - Width mm

60 mm

Conductor Related

Conductor - Rod Size

1 in

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

12