- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Modules
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Cabinets
-
- Cable
-
Cable Slack Storage
-
Cable Slack Storage
- Drop
-
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
-
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Solutions, Power Distribution & Grounding
-
Power Solutions, Power Distribution & Grounding
- Power Distribution Units
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
- Underground Construction
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
- Floor Boxes
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Power Distribution Units
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Wall Mount
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Arresters
-
Bushings
-
Bushings
- Power Apparatus Bushings
-
- Connectors
- Enclosures - Below Ground
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
-
-
Insulators
-
Insulators
- Station Post
-
-
Line Construction Hardware
-
Line Construction Hardware
- Cable Racking & Accessories
- Fasteners
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Conductor Support
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Insulated Hand Tools
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Cutouts (Type C)
- Fuse Links
- Power Factor Correction Equipment
-
- View All Power & Utilities Categories
-
-
- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Modules
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Cabinets
-
- Cable
-
Cable Slack Storage
-
Cable Slack Storage
- Drop
-
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
-
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Solutions, Power Distribution & Grounding
-
Power Solutions, Power Distribution & Grounding
- Power Distribution Units
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
- Underground Construction
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
- Floor Boxes
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Power Distribution Units
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Wall Mount
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Arresters
-
Bushings
-
Bushings
- Power Apparatus Bushings
-
- Connectors
- Enclosures - Below Ground
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
-
-
Insulators
-
Insulators
- Station Post
-
-
Line Construction Hardware
-
Line Construction Hardware
- Cable Racking & Accessories
- Fasteners
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Conductor Support
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Insulated Hand Tools
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Cutouts (Type C)
- Fuse Links
- Power Factor Correction Equipment
-
- View All Power & Utilities Categories
-
-
- Products
- Data & Communications
- Tools, Dies & Accessories
- Installation Dies
Installation Dies
Alloy Steel N Die, AN26-20 AMBER
By Burndy
Catalog ID: N14HET25V1
Alloy Steel N Die, Amber, Red, Blue
Circular Butting U Die, 550 kcmil CU
By Burndy
Catalog ID: U35RT
12T U Die, 550 kcmil CU,2 Crimps Per End
Circular Non-Butting Twin Stainless Steel P Die, White, Index 27
By Burndy
Catalog ID: P44RT
15T P Die, Index 27
Heat Treated Stainless Steel Nest Die, For #8 AWG Aircraft Non-Insulated Copper Connectors
By Burndy
Catalog ID: DV8L1
Nest Die for Aircraft, #8 AWG, Y29PL
Heat Treated Stainless Steel Nest Die, For 1/0 Aircraft Non-Insulated Copper Connectors
By Burndy
Catalog ID: DV25L
Nest Die for Aircraft, 1/0 AWG, Y29PL
Indentor P Die, Crimp Profile Radius: .19
By Burndy
Catalog ID: P34PR
15T P Die Indenter, Profile Radius .19
L345, Stainless Steel Circular Butting Twin L Die, Index 345, Use with 60-Ton HYPRESSâ„¢
By Burndy
Catalog ID: L345
L Die, 60 Ton, Index 345
L44ART, Stainless Steel Circular Twin L Die, Index 302, Use with 60-Ton HYPRESSâ„¢
By Burndy
Catalog ID: L44ART
L Die, 60 Ton, Index 302, 1000 kcmil AL
L44RT, Circular Butting L Die, White, Index 27, Use with 60-Ton HYPRESSâ„¢
By Burndy
Catalog ID: L44RT
L Die, 60 Ton, Index 27, 1000 kcmil CU
L720, Stainless Steel L Die, Index 720, Use with 60-Ton HYPRESSâ„¢
By Burndy
Catalog ID: L720
Stainless Steel L Die, Index 720
L721, Hexagonal Twin L Dies, Index 721 Index, Use with 60-Ton HYPRESSâ„¢
By Burndy
Catalog ID: L721
Hexagonal Twin L Dies, Index 721
L725, Hexagonal Twin L Die, Index 725, Use with 60-Ton HYPRESSâ„¢
By Burndy
Catalog ID: L725
Hexagonal Twin L Die, Index 725
L726, Hexagonal Twin L Die, Index 726, Use with 60-Ton HYPRESSâ„¢
By Burndy
Catalog ID: L726
Hexagonal Twin L Die, Index 726
L727, Hexagonal Twin L Die, Index 727, Use with 60-Ton HYPRESSâ„¢
By Burndy
Catalog ID: L727
Hexagonal Twin L Die, Index 727
Nest U Die, 300 kcmil N300, Index 17
By Burndy
Catalog ID: U30D1
12T U Die Nest, 300 kcmil N300, Index 17
Range Taking W Die, Capacity: #4-500 kcmil CU Str, UL and CSA for use on YA and YS series
By Burndy
Catalog ID: WDC4500
6T W Die Range Taking, #4-500 CU Str
Range Taking W Die, Capacity: #8-300 kcmil Aluminum, UL and CSA for use on YA, YS, YA-A, and YS-A series
By Burndy
Catalog ID: WDA8300
6T W Die Range Taking, #8-300 AL
Stainless Steel Circular Butting Twin U Die, #10-#12 AN & AWG
By Burndy
Catalog ID: U10ET
12T U Die, #10-12 AN & AWG, BURNDY Bug
Stainless Steel Circular Butting Twin U Die, 1/0 Str CU, Pink, Index 12
By Burndy
Catalog ID: U25RT
12T U Die, 1/0 Str CU, Pink, Index 12
Stainless Steel Circular Butting Twin U Die, 2/0 Str CU, Black, Index 13
By Burndy
Catalog ID: U26RT
12T U Die, 2/0 Str CU, Black, Index 13
Stainless Steel Circular Butting Twin U Die, 4/0 Str CU, Purple, Index 15
By Burndy
Catalog ID: U28RT
12T U Die, Purple, Index 15
Stainless Steel Circular Butting Twin U Die, 500 kcmil, Brown, Index 20
By Burndy
Catalog ID: U34RT
12T U Die, 500 kcmil, Brown, Index 20
Stainless Steel Circular Butting Twin U Die, Brown, Index C
By Burndy
Catalog ID: UC
12T U Die, Index C
Stainless Steel Circular Butting Twin U Die, Green, Index 11
By Burndy
Catalog ID: U11T1
12T U Die, Index 11
Stainless Steel Circular Butting Twin U Die, Green, Index O
By Burndy
Catalog ID: UO
12T U Die, Index O
Stainless Steel Circular Non-Butting Twin U Die, 600 kcmil, Green, Index 22
By Burndy
Catalog ID: U36RT
12T U Die, 600 kcmil, Green, Index 22
Stainless Steel Circular Non-Butting Twin U Die, 750 kcmil, 600 Flex, Black, Index 24
By Burndy
Catalog ID: U39RT
12T U Die, 750 kcmil, Black, Index 24
Stainless Steel Circular Non-Butting U Die, 450 kcmil
By Burndy
Catalog ID: U33RT
12T U Die, 450 kcmil, 2 Crimps Per End
Stainless Steel Cutter W Die, Cuts #4 AWG-4/0 AWG Copper, Aluminum and ACSR
By Burndy
Catalog ID: W28K
6T W Die Cutter, #4-4/0 AWG ACSR, CU/AL