
Brand: Raco
Catalog ID: 786
Catalog Number
786
Drawn or Welded
Welded
EU RoHS Indicator
Contact Manufacturer
Material
786
Number of Gang(s)
2-Gang
Paintable/Stainable
No
Size
4 in
Type
Mud Ring
UPC
050169007860
Cubic Capacity
14.5 cu.in
Dimensions
2 in x 4 in x 4 in
Height
4 in
Length
2 in
Raised Height
2 in
Size
4 in
Weight
0.594 lb
Width
4 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
2-Gang
Carton Quantity
25
Minimum Pack Quantity
25
Packaging Type
No Packaging
Pallet Quantity
2000