- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Modules
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Cabinets
-
- Cable
-
Cable Slack Storage
-
Cable Slack Storage
- Drop
-
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
-
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Solutions, Power Distribution & Grounding
-
Power Solutions, Power Distribution & Grounding
- Power Distribution Units
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
- Underground Construction
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
- Floor Boxes
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Power Distribution Units
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Wall Mount
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Arresters
-
Bushings
-
Bushings
- Power Apparatus Bushings
-
- Connectors
- Enclosures - Below Ground
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
-
-
Insulators
-
Insulators
- Station Post
-
-
Line Construction Hardware
-
Line Construction Hardware
- Cable Racking & Accessories
- Fasteners
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Conductor Support
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Insulated Hand Tools
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Cutouts (Type C)
- Fuse Links
- Power Factor Correction Equipment
-
- View All Power & Utilities Categories
-
-
- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Modules
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Cabinets
-
- Cable
-
Cable Slack Storage
-
Cable Slack Storage
- Drop
-
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
-
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Solutions, Power Distribution & Grounding
-
Power Solutions, Power Distribution & Grounding
- Power Distribution Units
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
- Underground Construction
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
- Floor Boxes
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Power Distribution Units
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Wall Mount
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Arresters
-
Bushings
-
Bushings
- Power Apparatus Bushings
-
- Connectors
- Enclosures - Below Ground
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
-
-
Insulators
-
Insulators
- Station Post
-
-
Line Construction Hardware
-
Line Construction Hardware
- Cable Racking & Accessories
- Fasteners
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Conductor Support
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Insulated Hand Tools
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Cutouts (Type C)
- Fuse Links
- Power Factor Correction Equipment
-
- View All Power & Utilities Categories
-
-
- Products
- Electrical & Electronic
- Compression Connectors and Terminals
- Bootlace Style Ferrule Connectors
Bootlace Style Ferrule Connectors
Bare Ferrule For 1 AWG
By Burndy
Catalog ID: YF1/025UI
Cu Alloy Bare Ferrule, Smooth Funnel Entry, 1 AWG, 0.98" L, Seamless bbl, Tin Plated, For Use On Cu Cond
Bare Ferrule For 1 AWG
By Burndy
Catalog ID: YF0122UI
Cu Alloy Bare Ferrule, Smooth Funnel Entry, 1 AWG, 0.87" L, Seamless bbl, Tin Plated, For Use On Cu Cond
Bare Ferrule For 10 AWG
By Burndy
Catalog ID: YF1015UI
Cu Alloy Bare Ferrule, Smooth Funnel Entry, 10 AWG, 0.59" L, Seamless bbl, Tin Plated, For Use On Cu Cond
Bare Ferrule For 2 AWG
By Burndy
Catalog ID: YF0220UI
Cu Alloy Bare Ferrule, Smooth Funnel Entry, 2 AWG, 0.79" L, Seamless bbl, Tin Plated, For Use On Cu Cond
Bare Ferrule For 2/0 AWG
By Burndy
Catalog ID: YF2/022UI
Cu Alloy Bare Ferrule, Smooth Funnel Entry, 2/0 AWG, 0.87" L, Seamless bbl, Tin Plated, For Use On Cu Cond
Bare Ferrule For 6 AWG
By Burndy
Catalog ID: YF0618UI
Cu Alloy Bare Ferrule, Smooth Funnel Entry, 6 AWG, 0.71" L, Seamless bbl, Tin Plated, For Use On Cu Cond
Covered Ferrule For 12 AWG
By Burndy
Catalog ID: YF1218ID
Elect Cu Single Insul Wire Ferrules, Smooth Funnel Entry, 12 AWG, 1.02" L, Tin Plated, Gray, For use on Cu Cond
Covered Ferrule For 16 AWG
By Burndy
Catalog ID: YF1618ID
Elect Cu Single Insul Wire Ferrules, Smooth Funnel Entry, 16 AWG, 1.06" L, Tin Plated, Black
Covered Ferrule For 18 AWG
By Burndy
Catalog ID: YF1818ID
Elect Cu Single Insul Wire Ferrules, Smooth Funnel Entry, 18 AWG, 0.95" L, Tin Plated, Red
Covered Ferrule For 6 AWG
By Burndy
Catalog ID: YF0612ID
Elect Cu Single Insul Wire Ferrules, Smooth Funnel Entry, 6 AWG, 0.95" L, Tin Plated, Blue, For use on Cu Cond
Vinyl Pin Terminal For 12 - 10 AWG
By Burndy
Catalog ID: PTV10
Cu Pin Terminal, # 10- #12 AWG, Molded Vinyl Insul
Vinyl Pin Terminal For 16 - 14 AWG
By Burndy
Catalog ID: PTV14
Cu Pin Terminal, #14 -#16 AWG, Molded Vinyl Insul