
Brand: Burndy
Catalog ID: 38X150HEBBOX
Application
For Use On Outdoor Connector Applications
Catalog Number
38X150HEBBOX
Connector Type
Bolt - Hex
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Silicon Bronze
Sub Brand
DURIUM
Trade Name
DURIUM™
Type
Bolt
UPC
781810011744
UPC 14 Digit GTIN
00781810011744
Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.5 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375 in
Dimension - Length Overall inch
1.50 in
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16
Dimensions
1.5 in x 0.38 in x 0.268 in
Height
0.268 in
Length
1.5 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.38 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
240 LBS/in
Connector Type
Bolt - Hex
Carton Quantity
1000
Pallet Quantity
96000