Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL4APGY
Application
4-Plex Hospital Grade
Catalog Number
HBL4APGY
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
4-PLEX Accessory
Material
Polycarbonate
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
4-Outlet Receptacle
Specifications
Plate - Polycarbonate
Type
Adapter Plate
UPC
783585014449
Dimensions
4.78 in x 4.78 in x 0.58 in
Height
0.58 in
Length
4.78 in
Weight
0.1 lb
Width
4.78 in
Dielectric Strength
Withstands 2,000V minimum
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Carton Quantity
5