5180-5
5180-5

1-Gang Horizontal Weatherproof Cover, Duplex, Gray, Carded

Brand:

Bell

Catalog ID:

5180-5

1-Gang Horizontal Weatherproof Cover, Duplex, Gray, Carded

Product details

General

Application

Flip

Catalog Number

5180-5

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169518052

Dimensions

Actual Depth

1 in

Height

2.813 in

Weight

0.27 lb

Width

4.563 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Packaging Type

Carded

Pallet Quantity

1296

Standard Package

6