- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Modules
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Cabinets
-
- Cable
-
Cable Slack Storage
-
Cable Slack Storage
- Drop
-
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
-
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Solutions, Power Distribution & Grounding
-
Power Solutions, Power Distribution & Grounding
- Power Distribution Units
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
- Underground Construction
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
- Floor Boxes
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Power Distribution Units
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Wall Mount
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Arresters
-
Bushings
-
Bushings
- Power Apparatus Bushings
-
- Connectors
- Enclosures - Below Ground
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
-
-
Insulators
-
Insulators
- Station Post
-
-
Line Construction Hardware
-
Line Construction Hardware
- Cable Racking & Accessories
- Fasteners
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Conductor Support
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Insulated Hand Tools
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Cutouts (Type C)
- Fuse Links
- Power Factor Correction Equipment
-
- View All Power & Utilities Categories
-
-
- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Modules
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Cabinets
-
- Cable
-
Cable Slack Storage
-
Cable Slack Storage
- Drop
-
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
-
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Solutions, Power Distribution & Grounding
-
Power Solutions, Power Distribution & Grounding
- Power Distribution Units
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
- Underground Construction
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
- Floor Boxes
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Power Distribution Units
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Wall Mount
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Arresters
-
Bushings
-
Bushings
- Power Apparatus Bushings
-
- Connectors
- Enclosures - Below Ground
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
-
-
Insulators
-
Insulators
- Station Post
-
-
Line Construction Hardware
-
Line Construction Hardware
- Cable Racking & Accessories
- Fasteners
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Conductor Support
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Insulated Hand Tools
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Cutouts (Type C)
- Fuse Links
- Power Factor Correction Equipment
-
- View All Power & Utilities Categories
-
-
- Products
- Electrical & Electronic
- Wire/Cable/Hose Management
- Cable Ties and Clips
Cable Ties and Clips
CT120200D0, Cable Tie, 120 Lb Tensile, Black
By Burndy
Catalog ID: CT120200D0
Nylon UNIRAP™ Cable Tie - 120 Lb. Tensile Strength
CT120300D0, Cable Tie, 120 Lb Tensile, Black
By Burndy
Catalog ID: CT120300D0
Nylon UNIRAP™ Cable Tie - 120 Lb. Tensile Strength
CT1751100Q0, Cable Tie, 11" Max Bundle, 175 Lb Tensile, UV Black
By Burndy
Catalog ID: CT1751100Q0
Nylon UNIRAP™ Cable Tie - 175 Lb. Tensile Strength
CT175600Q, Cable Tie, 6" Max Bundle, 175 Lb Tensile, Natural
By Burndy
Catalog ID: CT175600Q
Nylon UNIRAP™ Cable Tie - 175 Lb. Tensile Strength
CT18075M0, Cable Tie, .75" Max Bundle, 18 Lb Tensile, UV Black
By Burndy
Catalog ID: CT18075M0
Nylon UNIRAP™ Cable Tie - 18 Lb. Tensile Strength
CT18125C, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, Natural
By Burndy
Catalog ID: CT18125C
Nylon UNIRAP™ Cable Tie - 18 Lb. Tensile Strength
CT18200C, Cable Tie, 2" Max Bundle, 18 Lb Tensile, Natural
By Burndy
Catalog ID: CT18200C
Nylon UNIRAP™ Cable Tie - 18 Lb. Tensile Strength
CT18200M, Cable Tie, 2" Max Bundle, 18 Lb Tensile, Natural
By Burndy
Catalog ID: CT18200M
Nylon UNIRAP™ Cable Tie - 18 Lb. Tensile Strength
CT40200C0, Cable Tie, 2" Max Bundle, 40 Lb Tensile, UV Black
By Burndy
Catalog ID: CT40200C0
Nylon UNIRAP™ Cable Tie - 40 Lb. Tensile Strength
CT40300C0, Cable Tie, 3" Max Bundle, 40 Lb Tensile, UV Black
By Burndy
Catalog ID: CT40300C0
Nylon UNIRAP™ Cable Tie - 40 Lb. Tensile Strength
CT40300M0, Cable Tie, 3.37" Max Bundle, 40 Lb Tensile, UV Black
By Burndy
Catalog ID: CT40300M0
Nylon UNIRAP™ Cable Tie - 40 Lb. Tensile Strength
CT40400C, Cable Tie, 4" Max Bundle, 40 Lb Tensile, Natural
By Burndy
Catalog ID: CT40400C
Nylon UNIRAP™ Cable Tie - 40 Lb. Tensile Strength
CT50175C, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Natural
By Burndy
Catalog ID: CT50175C
Nylon UNIRAP™ Cable Tie - 50 Lb. Tensile Strength
CT50175M, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Natural
By Burndy
Catalog ID: CT50175M
Nylon UNIRAP™ Cable Tie - 50 Lb. Tensile Strength
CT50175M0, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, UV Black 1
By Burndy
Catalog ID: CT50175M0
Nylon UNIRAP™ Cable Tie - 50 Lb. Tensile Strength
CT50300C, Cable Tie, 3" Max Bundle, 50 Lb Tensile, Natural
By Burndy
Catalog ID: CT50300C
Nylon UNIRAP™ Cable Tie - 50 Lb. Tensile Strength
CT50400M0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black 1
By Burndy
Catalog ID: CT50400M0
Nylon UNIRAP™ Cable Tie - 50 Lb. Tensile Strength
CTB075RA4C, Cable Tie Mounting Base, Rubber Adhesive, Natural
By Burndy
Catalog ID: CTB075RA4C
Nylon UNIRAP™ Cable Tie Mounting Bases
CTB075RA4M, Cable Tie Mounting Base, Rubber Adhesive, Natural
By Burndy
Catalog ID: CTB075RA4M
Nylon UNIRAP™ Cable Tie Mounting Bases
CTSS900300316L, 316 Stainless Steel Cable Tie, 900 Lb Tensile, 11.81" Long
By Burndy
Catalog ID: CTSS900300316L
316 Stainless Steel UNIRAP™ Cable Tie - 900 Lb. Tensile Strength (Uncoated)