Locking Devices, Hubbellock, Industrial, Female Connector Body, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Red
Image of HBL20444B Locking Devices, Hubbellock, Industrial, Female Connector Body, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Red

Locking Devices, Hubbellock, Industrial, Female Connector Body, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL20444B

Hubbellock® Industrial Female Connector Body, 30A 480V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal nylon housing, thermoset interior

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing to a longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

Standard Product

General

Application

Catalog Number

HBL20444B

Color

Red

Cord Range

0.70"-1.20" (17.78-30.5)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

30A Grounding Hubbellock® Female Connector

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage Withstand - 2,000V minimum
  • Environmental - Flammability - UL 94 VO for Receptacles and Inlets. HB or better for Plugs and Connectors
  • Environmental - Moisture Resistance - IP30 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Stainless Steel
  • Contact Housing - PBT
  • Contacts - Bronze
  • Cord Clamp Material - PET
  • Device Color - Red
  • Housing - Nylon
  • Shutter - Thermoset
  • Terminal Screws - Zinc plated steel

Type

Connector Body

UPC

783585017433

Dimensions

Dimensions

6 in x 2.44 in x 2.44 in

Display Size

Standard

Height

2.44 in

Length

6 in

Weight

1.05 lb

Width

2.44 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

480 VAC

Voltage Rating Description

480 VAC

Conductor Related

Cable Range

0.700 - 1.200 in

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage Withstand - 2,000V minimum
  • Environmental - Flammability - UL 94 VO for Receptacles and Inlets. HB or better for Plugs and Connectors
  • Environmental - Moisture Resistance - IP30 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10

Pallet Quantity

910